IESNA:LM-63-2002
[TEST]P1505269
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-110)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-06-WHGL-PS (4000K_L32_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC WHITE SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 2 - 32,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]29787
TILT=NONE
1 -1 1 37 1 1 1 -1.433333 -1.433333 0
1 1 194.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
17895.8 17850.9 17820.6 17715 17550.9 17395.1 17211.1 16974.9 16671.7 16347.6
15945.2 15397.4 14661.4 13380.8 11852.5 10208.1 8567.9 7088.7 5788.3 4607
3439.3 2378.2 1819 1556.6 1345.4 1174 1088.2 1032.8 984.7 916.8
829 727.6 610.5 477.7 327.2 165.2 0
